IESNA:LM-63-2002
[TEST]P1059012
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2406-143-64)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]8/7/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123RDRP-S1000D830-X4F0-XX-UDD-WVL-W
[LUMINAIRE]DEFINE 3 WHITE REGRESSED DIRECT RECESSED HOUSING WITH WHITE STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]CORE LIGHT ENGINE
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2364
TILT=NONE
1 -1 1 37 5 1 1 0.229167 4 0
1 1 35
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1345.1 1330.1 1301.1 1265.2 1225.9 1179.6 1131 1077.7 1023.3 966.6
911 850.8 790.6 728.1 665.6 599.6 537.1 472.3 409.8 364.6
334.5 304.4 276.7 246.6 222.3 197.9 174.8 154 133.1 113.4
94.9 77.6 60.2 44 28.9 13.9 0
1345.1 1348.6 1324.3 1290.7 1252.5 1208.5 1162.2 1111.3 1059.2 1003.6
945.7 886.7 826.5 765.2 701.5 639 574.2 510.5 445.7 387.8
343.8 311.4 282.5 252.4 226.9 204.9 185.2 164.4 143.5 125
104.2 84.5 64.8 46.3 30.1 19.7 0
1345.1 1335.9 1319.6 1291.9 1260.6 1225.9 1186.5 1142.5 1095.1 1040.7
979.3 915.7 854.3 790.6 729.3 666.8 607.7 548.7 496.6 446.8
398.2 348.4 303.3 269.7 240.8 211.8 184.1 158.6 135.4 112.3
91.4 72.9 55.6 40.5 31.3 19.7 0
1345.1 1337 1328.9 1313.9 1294.2 1267.6 1237.5 1196.9 1146 1090.4
1032.6 974.7 915.7 854.3 794.1 739.7 684.1 627.4 568.4 507
451.5 397.1 343.8 292.9 244.3 203.7 173.6 148.2 125 103
84.5 67.1 52.1 42.8 32.4 18.5 0
1345.1 1340.5 1340.5 1332.4 1317.3 1297.7 1275.7 1236.3 1191.2 1140.2
1085.8 1030.3 973.5 914.5 860.1 804.5 745.5 684.1 617 553.3
489.7 426 362.3 303.3 241.9 200.3 171.3 144.7 121.5 100.7
81 64.8 50.9 41.7 28.9 15 0
